您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Mink Bürsten
Created: 17.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mink Bürsten
FBL6001-K1
Mink Bürsten
Strip brushes
Flex-System
Powered by
CAD模型選擇
{mink/strip_brushes/flex_system/fbl6001.prj},{NB=FBL6001-K1},{FH=10},{D=0.2},{MAT1=Thermoplastic rubber / TPE/TPV (black)},{MAT2=33-12},{SDT=Max. 10 Arbeitstage},{CTN=96035000},{INFO=For sheet metal thickness 2 - 3 mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
FBL6001 - Mink Flex-System
Bill of material
FBL6001-K1
ORDERNO
Order number
FBL6001-K1
FH
Bristle length
10
15
20
25
30
40
50
10
15
20
25
30
40
50
D
Bristle diameter
0.20
0.30
0.20
0.30
MAT1
Body material
Thermoplastic rubber / TPE/TPV (black)
MAT2
Bristle material
Polyamide 6 (black / smooth)
Polypropylene (black / wavy)
Polyamide 6 (black / smooth)
Polypropylene (black / wavy)
SDT
Standard delivery time
Max. 10 working days
days
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處