Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
ABL20100 - Mink Antistatic brushes
Bill of material
ABL20100-K1
ORDERNO
Order number
ABL20100-K1
FH
Bristle length
15 mm
L
Body length
1000
2000
3000
mm
OPT
Mounting slot
No
Yes
MAT1
Body material
Aluminium / AL
MAT2
Bristle material
Carbon fibre (black)
SDT
Standard delivery time
Max. 10 working days days
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices