Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
AD35 - Mink AD-System
Bill of material
AD35-K1
ORDERNO
Order number
AD35-K1
D
Bristle diameter
0.15 mm
SHD
Spindle hole diameter
35 mm
G
Diameter
85 mm
SD
Shaft diameter
mm
MAT1
Body material
Polyamide 6 (PA6) (black)
MAT2
Bristle material
Polyamide 6 (PA6) (black)
SDT
Standard delivery time
Max. 10 working days
INFO
Info
ø-w: For Shaft diameter
VE
Packaging Unit
20 PCS
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices