Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
BKR2214 - Mink Vee-belt brushes
Bill of material
BKR2214-K1-G
FH
Bristle length
10
15
20
25
30
35
40
45
50
60
70
80
100
D
Bristle diameter
0.10
0.15
0.20
Natural hair: varies
OPT
Type of belt
Endless
Open-ended
OPT2
Rows
Two
Three
MAT1
Body material
Polyester elastomer / PH (natural)
MAT2
Bristle material
Polyamide 6 (black / smooth)
Polyamide 6.10 (transparent / smooth)
Polyamide 6 (transparent / smooth)
SDT
Standard delivery time
Max. 10 working days days
CTN
Customs Tariff Number
96035000
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices