Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
FBL0705 - Mink Flex-System
Bill of material
FBL0705
ORDERNO
Order number
FBL0705
L
Body length
25000 mm
MAT1
Body material
Thermoplastic rubber / TPE/TPV (black)
MAT2
Bristle material
Variable
SDT
Standard delivery time
Max. 10 working days days
INFO
Info
For 5,8 mm groove width
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices