Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
FBL1248 - Mink Flex-System
Bill of material
FBL1248-K1
ORDERNO
Order number
FBL1248-K1
FH
Bristle length
4
5
6
7
8
9
10
12
15
17
20
25
D
Bristle diameter
0.08
0.10
MAT1
Body material
PVC, flexible (grey)
MAT2
Bristle material
Polypropylene (black / smooth)
Polypropylene (grey / smooth)
SDT
Standard delivery time
3 to 4 weeks days
INFO
Info
Smallest size for the brush carrier
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices