Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
FBL1311 - Mink Flex-System
Bill of material
FBL1311-K1
ORDERNO
Order number
FBL1311-K1
FH
Bristle length
10
15
20
25
30
40
50
60
70
80
90
D
Bristle diameter
0.15
0.20
Natural hair: varies
MAT1
Body material
Thermoplastic rubber / TPE/TPV (black)
MAT2
Bristle material
Polyamide 6 (black / smooth)
SDT
Standard delivery time
Max. 10 working days days
INFO
Info
For sheet metal thickness 0.6 - 1.5 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices