Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
FBL1363 - Mink Flex-System
Bill of material
FBL1363-K1
ORDERNO
Order number
FBL1363-K1
FH
Bristle length
10
15
20
25
D
Bristle diameter
0.15
MAT1
Body material
Polyvinyl chloride / PVC (grey)
MAT2
Bristle material
Polypropylene (grey)
SDT
Standard delivery time
3 to 4 weeks days
INFO
Info
For slot width 3.3 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices