Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
KBL-60 - Mink Kett-System
Bill of material
KBL60-K1
ORDERNO
Order number
KBL60-K1
FH
Bristle length
10
15
20
25
30
35
40
45
50
60
70
D
Bristle diameter
0.10
0.15
0.20
0.30
0.35
0.40
Natural hair: varies
MAT1
Body material
Polyoxymethylene / POM (grey)
MAT2
Bristle material
Polyamide 6 (black / smooth)
Polyamide 6 (transparent / smooth)
Polyamide 6.6 (black / smooth)
SDT
Standard delivery time
Max. 10 working days days
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices