Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
MBS100 - Mink MBS-System
Bill of material
MBS100-K33
ORDERNO
Order number
MBS100-K33
FH
Bristle length
8
10
15
20
25
30
D
Bristle diameter
0.20
MAT1
Body material
Polypropylene / PP (grey)
MAT2
Bristle material
Polyamide 6 (black / smooth)
SDT
Standard delivery time
on demand days
INFO
Info
Segment width: 100
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices