Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
RUB-MEM - Mink Easy-Move-System
Bill of material
RUB-MEM-K1
ORDERNO
Order number
RUB-MEM-K1
MAT1
Body material
Polyoxymethylene (POM)
MAT2
Bristle material
Polyamide 6 (PA6)
SHD
Spindle hole diameter
3 mm
DIAM
Diameter
30 mm
BD
Body diameter
21 mm
D
Bristle diameter
0.20
BL
Body length
26.00 mm
SDT
Standard delivery time
Max. 10 working days
VE
Packaging Unit
20 PCS
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices