Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
RUB80 - Mink Round brushes
Bill of material
RUB80-K1(Low)
ORDERNO
Order number
RUB80-K1
BD
Body diameter
80 mm
SHD
Spindle hole diameter
40 mm
G
Diameter
100
120
140
160
180
200
220
250
300
350
mm
L
Body length
20
40
60
80
100
125
150
175
200
250
300
350
400
450
500
mm
D
Bristle diameter
0.20
0.30
0.35
Natural hair: varies
mm
MAT1
Body material
Polyvinyl chloride / PVC (grey)
MAT2
Bristle material
Polyamide 6 (black / smooth)
Polypropylene (black / wavy)
Polyamide 6 (transparent / smooth)
Polyamide 6.10 (transparent / smooth)
Polyester (transparent / smooth)
Polypropylene (transparent / smooth)
Polyamide 6.6 (transparent / smooth)
SDT
Standard delivery time
Max. 10 working days
LODLEVEL
Low
High
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices