Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
SOB-TRW-K10 - Mink TRW-System
Bill of material
SOB-TRW-K10
ORDERNO
Order number
SOB-TRW-K10
FH
Bristle length
10
D
Bristle diameter
0.20
MAT1
Body material
Polypropylene + 20% glass fibre (PP-GfK)
MAT2
Bristle material
Polyamide 6 (PA6)
SDT
Standard delivery time
Max. 10 working days days
INFO
Info
Wall and floor fitting long
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices