Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
SOB-TRW-K8 - Mink TRW-System
Bill of material
SOB-TRW-K8
ORDERNO
Order number
SOB-TRW-K8
FH
Bristle length
12
D
Bristle diameter
0.30
MAT1
Body material
Polypropylene + 20% glass fibre (PP-GfK)
MAT2
Bristle material
Polyamide 6 (PA6)
SDT
Standard delivery time
Max. 10 working days days
INFO
Info
Front side edge protection for SOB-TRW-K3
VE
Packaging Unit
60 PCS
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices