Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
TBS70 - Mink TBS-System
Bill of material
TBS70-K1
ORDERNO
Order number
TBS70-K1
FH
Bristle length
10
15
20
30
mm
D
Bristle diameter
0.20
Natural hair: varies
mm
MAT1
Body material
Polypropylene + 30% glass fibre / PP-GFK (black)
MAT2
Bristle material
Polyamide 6 (black)
SDT
Standard delivery time
Max. 10 working days
INFO
Info
Body diameter: 70
VE
Packaging Unit
10 PCS
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices