Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Mink Bürsten
Description
STL2020 - Mink Standard strip brushes
Bill of material
STL2020-K1
ORDERNO
Order number
STL2020-K1
FH
Bristle length
10
15
20
25
30
35
40
50
60
70
80
100
mm
L
Body length
1000
2000
3000
mm
D
Bristle diameter
0.10
Natural hair: varies
mm
OPT
Mounting slot
No
Yes
MAT1
Body material
Aluminium / AL
MAT2
Bristle material
Polyamide 6 (black / smooth)
Polyamide 6 (transparent / smooth)
SDT
Standard delivery time
Max. 10 working days days
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices